WILEYBRAID8-916, Cu Braid, 8.00 IN L, 1.20 IN W, M14 or 9/16" Hardware NOT included
Image of WILEYBRAID8-916 WILEYBRAID8-916, Cu Braid, 8.00 IN L, 1.20 IN W, M14 or 9/16" Hardware NOT included

WILEYBRAID8-916, Cu Braid, 8.00 IN L, 1.20 IN W, M14 or 9/16" Hardware NOT included

Brand: WILEY

Catalog ID: WILEYBRAID8-916

WILEY Bonding Jumpers are perfect for tracker applications, galvanized steel, or anywhere a WEEB® washer is not required.

Perfect for tracker applications, galvanized steel or anywhere a WEEB washer is not required

General

Application

The corrosion resistant, tin plated copper Wiley line of bonding jumpers are high quality solutions for your system to create an electrical bond between two pieces of galvanized or other uncoated electrically conductive metals. Standard lengths range from 6" to 36", with or without installation hardware assembled or unassembled. Custom lengths are also available on request. UL467 and UL2703 Listed.

Catalog Number

WILEYBRAID8-916

UPC

621945469082

Dimensions

Bolt Size

9/16 in

Dimensions

8 in x 1.2 in x 0.12 in

Height

0.12 in

Length

8 in

Package Height

Package Length

Package Weight

Package Width

Width

1.2 in

Certifications And Compliance

Certified Listed

UL2703

Industry Standard(s)

UL2703

UL Listed

Yes

Logistics

Carton Quantity

100

Pallet Quantity

16800