
Brand: WILEY
Catalog ID: WILEYLUG8.0
Application
Galvanized Steel Applications or anywhere a WEEB washer is not required
Catalog Number
WILEYLUG8.0
Item Type
4D
Trade Name
WILEY
UPC
781810653159
UPC 14 Digit GTIN
00781810653159
Dimension - Thread Size
-
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Certification - CSA Approved
N
Certification - cULus
N
Certification - ETL
Y
Certification - UL Recognized
N
Industry Standard(s)
Standards - RoHS Compliance Status
CM
UL Listed
No
Carton Quantity
100
Pallet Quantity
29600