
Brand: WILEY
Catalog ID: WIPC14-12
Application
For single cables or bundles - 1/2" bundle diameter
Catalog Number
WIPC14-12
Material
UV resistant vinyl, zinc plated steel
Mounting Method
17/64" mounting hole for 1/4" mounting hardware
Operating Temperature Celcius Max
85C
Operating Temperature Celcius Min
-40C
UPC
621945470408
Bolt Size
1/4 in
Height
0.5 in
Package Height
1.6 in
Package Length
9.5 in
Package Weight
1.39 lb
Package Width
7.5 in
Operating Temperature Celcius Max
85C
Operating Temperature Celcius Min
-40C
Mounting Method
17/64" mounting hole for 1/4" mounting hardware
Carton Quantity
1500
Pallet Quantity
81000