Image of WTS18 WTS18, Wiley Twist Strap, 18", 300 Stainless Steel Wire Core Coated with UV-Resistant PVC

WTS18, Wiley Twist Strap, 18", 300 Stainless Steel Wire Core Coated with UV-Resistant PVC

Brand: WILEY

Catalog ID: WTS18

Wiley Twist Straps provide a quick, dependable wire management solution, round design protects cable insulation from damage. Corrosion-resistant 300 series stainless steel wire core coated with UV-resistant PVC. No tools required for installation. Reusable and repositionable. Tensile strength up to 40 lbs. Available in sizes 8" to 36", custom lengths available, contact customer service or your local sales representative.

  • Long-lasting, labor-saving wire management solution
  • Round design protects cable insulation from damage
  • No tools necessary for installation or removal
  • Reusable and Repositionable
  • Tensile strength up to 40 lbs
  • Standard sizes range from 8" to 36"
  • Custom lengths available
  • UL 1565 and 2239 Listed

General

Application

Secures wires anywhere on PV system, including around torque tube

Catalog Number

WTS18

Color

Black

Material

Corrosion-Resistant 300 series stainless steel wire core, coated with UV-Resistant PVC

UPC

621945674448

Dimensions

Length

18 in

Logistics

Carton Quantity

1000

Pallet Quantity

1