Wire
Management
Solutions
Wire
Management
Solutions
VERSATILE
- • Easy Installation
- • Multiple mounting orientations
- • Compatible with various types & sizes
- • Diversified product portfolio, making us the perfect one-stop-shop
DURABLE
- • Constructed of quality materials - 304 SS & UV rated Nylon
- • Rolled edges to protect cable insulation
- • Designed & tested to last for the lifetime of the PV system

| Description | ||||
|---|---|---|---|---|
![]() | ACC | 1 to 2 USE-2 cables or 1 PV cable Wire Diameter Range: 4.1 mm - 5.5 mm per each cable Flange Thickness Range: 1.3 mm - 2.5 mm |
| UL1565 |
![]() | ACC-PV | 1 to 2 USE-2 cables or 1 PV cable Wire Diameter Range: 4.1 mm - 7 mm per each cable Flange Thickness Range: 1.3 mm - 2.5 mm | ||
![]() | ACC-FPV | 1 to 2 PV cables Wire Diameter Range: 4.1 mm - 8 mm per each cable Flange Thickness Range: 1.3 mm - 3 mm | ||
![]() | ACC-FLD | 1 to 2 PV cables Wire Diameter Range: 4.1 mm - 7.1 mm per each cable Flange Thickness Range: 1.3 mm - 2.5 mm | ||
![]() | ACC-F90-1 | 1 to 2 PV cables Wire Diameter Range: 4.1 mm - 7.1 mm per each cable Flange Thickness Range: 1.3 mm - 2.5 mm |
| |
![]() | ACC-F2-90 | 1 to 2 PV wires, Micro Inverter Trunk or AC cables Wire Diameter Range: 6.24 mm - 8 mm per each cable (2 cables) 6.24 mm - 14 mm per each cable (1 cable) Flange Thickness Range: 1.3 mm - 2.5 mm | ||
![]() | ACC-F4-90 | 1 to 4 PV cables Wire Diameter Range: 4.1 mm - 6.7 mm per each cable Flange Thickness Range: 1.3 mm - 2.5 mm | ||
![]() | ACC-FPV180 | 1 to 2 PV cables Wire Diameter Range: 4.1 mm - 8 mm per each cable Flange Thickness Range: 1.3 mm - 3 mm |
| |
![]() | ACC-F1-270 | 1 to 2 PV wires, Micro Inverter Trunk or AC cables Wire Diameter Range: Max 13 mm in total Flange Thickness Range: 1.3 mm - 2.5 mm |
| |
![]() | ACC-R2 | 1 to 2 PV wires, Micro Inverter Trunk or AC cables Wire Diameter Range: 4.1 mm - 8 mm per each cable (2 cables) 4.1 mm - 14 mm per each cable (1 cable) Racking: Unirac, Ironrigde, or similar rack profiles |
| |
![]() | ACC-R4 | 1 to 2 PV wires, Micro Inverter Trunk or AC cables Wire Diameter Range: 4.1 mm - 6.5 mm per each cable Racking: Unirac, Ironrigde, or similar rack profiles | ||
![]() | ACC-RBC15 | Bundle of PV wire, Micro Inverter Trunk or AC cable Wire Diameter Range: Max 15 mm in total Rail Channel or Slot Width: 6.35 mm to 13.5 mm |
| |
![]() | ACC-R4 | For single cables or bundles - insulated p-clips easily install into a mounting hole with 1/4” hardware. Coating protects cables from vibration and insulation damage. UV resistant vinyl, zinc plated steel (304 SS available upon request). Available Bundle Diamaters: 0.25” to 3” | ||
![]() | WIPC | For single cables or bundles - insulated p-clips easily install into a mounting hole with 1/4” hardware. Coating protects cables from vibration and insulation damage. UV resistant vinyl, zinc plated steel (304 SS available upon request). Available Bundle Diamaters: 0.25” to 3” |
| |
![]() | ACC-FBC | Allows a cable tie to be routed in both landscape (on the horizontal portion of the module frame) and portrait (on the vertical portion of the module frame) orientations. Max Cable Tie Width: 8 mm Flange Thickness Range: 1.3 mm - 3 mm |
| |
![]() | WBS | For bundles of cable - easy to install and can be crimped in the field with electrician linesman pliers or standard wire cutters. 304 SS wire with UV rated vinyl jacketing. Available lengths: 8” to 36” Tensile Strength: 100 lbs |
| UL62275 |
![]() | WIS | For bundles of cable - easy to install and can be reused in the field. Coating protects cables from vibration and insulation damage. UV resistant vinyl, polyester coated steel. Available lengths: 8” to 18” Tensile Strength: 50 lbs | ||
![]() | Nylon 6/6 (CT) | For bundles of cable - UV resistant Nylon 6/6 and 2% UV Black Nylon 6 Mil. Spec Available lengths: 7.6” to 18” Tensile Strength: 50 lbs |
| |
![]() | Nylon 12 (CTNT) | For bundles of cable - UV resistant Nylon 12 Available lengths: 8” to 18” Tensile Strength: 50 lbs | ||
| Stainless Steel (CTSS, CTSS-PC and CTSS-FC) | For bundles of cable - 304 or 316 Stainless. Polyester coated, partially coated and uncoated. Available lengths: 8” to 18” Tensile Strength: 50 lbs |