text.skipToContent text.skipToNavigation

HDH25BK

by Hubbell Wiring Device-Kellems 

Catalog ID: HDH25BK

Cable Assembly, HDMI, #24 AWG, Horizontal, Black, 25'

Coupler Assembly

Product Details

General

Braid Braided Copper
Debris Shield Type Aluinmum Foil
EU RoHS Indicator Yes
Item Type HDMI Cables
Material - Insulation 30% Glass Filled LCP
Material - Jacket CM
Type HDMI
UPC 662620212685

Dimensions

Outside Diameter 0.375 in
Weight 0.8 lb

Electrical Ratings

Amperage Rating 0.5 A
Current / Amperage Rating 0.5 A
Current Rating 0.5 A
Resistance 30 mili ohms Max
Voltage Rating 40 kV

Conductor Related

Conductor Size #32 AWG
Conductor Type Copper
Number Of Conductors 15
Strands 1

Logistics

Carton Quantity 14

Resources/Downloads