text.skipToContent text.skipToNavigation

VGA6P75BK

by Hubbell Wiring Device-Kellems 

Catalog ID: VGA6P75BK

Patch Cord, AV, 8-Pin, Plenum, Black, 75'

Plunum 8 Pin to 8 Pin

Product Details

General

Application Horizontal Cable W/Male Ends
Boot Type None
EU RoHS Indicator Yes
Item Type X-END AV Plug-n-Play System
Material - Insulation Flame Redardant PVC
Material - Jacket Flame Redardant PVC
Plug Type VGA
Temperature Rating Per TIA
Type VGA, Plug-n-Play
UPC 662620287041

Dimensions

Outside Diameter 0.375

Electrical Ratings

Voltage Rating 600V AC kV

Conductor Related

Conductor Stranding Stranded
Conductor Type Copper
Number Of Conductors 8-Conductor
Wire Size #28 AWG

Logistics

Carton Quantity 8