text.skipToContent text.skipToNavigation

WBB64

by Hubbell Wiring Device-Kellems 

Catalog ID: WBB64

Cable Management Hardware, Wall Mount Bracket, Bottom Hinged, 6 Rack Units, 4" Deep

Standard Product

Product Details

General

Application Bottom Hinge
Color Black
Construction Material - Main Steel
Finish Type Black Powder Coated
Size 6U
Type Wall Mount Bracket
UPC 662620660301

Dimensions

Depth 4 in
Width 19 in

Conductor Related

Wire Size 64 Menne

Certifications and Compliance

Industry Standard(s) TIA

Resources/Downloads