WBP_HBL819_PRODIMAGE
WBP_HBL819_PRODIMAGE

Wall Boxes, Data Box, Mud Ring, 2-Gang, 4 11/16", 1" Depth

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

HBL819

Wall Boxes, Mud Ring, 2-Gang, 4 11/16", 1" Depth

  • Compatible with HBL260
  • Accepts industry standard wallplates for consistent appearance
  • Includes Raised Grounding Screws
  • 12.0 Cu.In. Capacity

Standard Product

Product details

General

Accessory Type
Mud Rings
Application
Flush mount in wall
Application - For Use On
Wall
Color
Natural
Construction Material - Main
Pre Galvanzied Steel
EU RoHS Indicator
Contact Manufacturer
Material
Pre Galvanized Steel
Series
Large Capacity
Size
2-Gang
Sub Brand
Wall Boxes
Type
Accessories
UPC
783585527970

Certifications And Compliance

Certified Listed
cULus Listed
Industry Standard(s)
cULus Listed