WBP_WSBF22SV_PRODIMAGE
WBP_WSBF22SV_PRODIMAGE

Furniture Connectivity Boxes, Work Surface, Grommet Style, 1) Power, 1) Data, Silver

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

WSBF22SV

Furniture Connectivity Box Work Surface, Grommet Style, One Power, One Data

These Work Surface boxes deliver power and data services above the table and also provide convenience outlets below the table surface. Units can easily be disconnected when tables are moved or stored, providing a flexible electrical and low-voltage infrastructure.

Standard Product

Product details

General

Application - For Use On
Grommet Style
Color
Silver
Construction
Fabricated
EU RoHS Indicator
No
Item Type
Grommet Style
Material - Mounting Hardware
Furniture Mount
OEM Brand Name
Hubbell Wiring Device-Kellems
Type
Boxes
UPC
783585190624

Dimensions

Display Size
Standard Sized Product

Conductor Related

Cable Entry
Pre-Wired Cable