WBP_S1R4PTFFBRS_PRODIMAGE
WBP_S1R4PTFFBRS_PRODIMAGE

Furniture Feed 4" Series, Through Floor Fitting with Brass Plated Cover

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

S1R4PTFFBRS

Fire Rated Poke Throughs, Furniture Feed 4" Series, Through Floor Fitting, Brass Plated Cover

Step Down Installation

Standard Product

Product details

General

Application
4" Fire-Rated Poke-Through Series
Application - For Use On
Concrete
Color
Brass
Cover Type
Furniture Feed
EU RoHS Indicator
Contact Manufacturer
Finish Type
Brushed Brass Plated Cover
Item Type
4" Fire-Rated Poke-Through Component
Material
Fabricated
Material - Mounting Hardware
Step-Down Installation
Mounting Type
4" Core Hole
Number Of Outlets
(1) 3/4" & (1) 1½" Threaded Hub Multi-Service
Size
Standard Sized Product
Style
FRPT Kits
Sub Brand
SystemOne Recessed
Type
4" Recessed Rated Poke Through Kits
UPC
783585546346

Conductor Related

Cable Entry
Threaded Hubs

Certifications And Compliance

Industry Standard(s)
  • cULus Listed
  • Meets ADA Standards
  • UL 514A Listed