text.skipToContent text.skipToNavigation

S1R6ADMTBK

by Hubbell Wiring Device-Kellems 

Catalog ID: S1R6ADMTBK

Fire Rated Poke Throughs, Recessed 6" Series, Abandonment Plate, Black Powder Coat

  • Maintains UL Fire Rating when S1R6PTFIT not activated
  • Aluminum Construction
  • Black Powder Coat Paint
  • Includes Necessary Mounting Hardware

Standard Product

Product Details

General

Accessory Type Abandonment Plate
Application Through Floor Delivery, Abandonment Plate
Application - For Use On Concrete
Color Black
Construction Fabricated
Construction Material - Main Aluminum
EU RoHS Indicator No
Finish Type Black Powder Coat Cover
Item Type 6" Recessed Fire-Rated Poke-Through Components
Material Aluminum
Material - Mounting Hardware Mounting Hardware Included
Mounting Type Installs onto Through Floor Fitting
Number Of Outlets None
Size Standard Sized Product
Style Accessories
Sub Brand SystemOne Recessed
Type Flush Fire Rated Poke Through Components
UPC 783585443560

Conductor Related

Cable Entry None

Certifications and Compliance

Industry Standard(s) UL 514A