WBP_S1R8CVRALU_PRODIMAGE
WBP_S1R8CVRALU_PRODIMAGE

Recessed 8" Series, Cover Assembly, Brushed Aluminum Finish

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

S1R8CVRALU

Fire Rated Poke Throughs, Recessed 8" Series, Cover Assembly, Brushed Aluminum Finish

Standard Product

Product details

General

Accessory Type
8" Round Recessed Cover
Application
  • 8" Fire-Rated Poke-Through Series
Application - For Use On
Concrete
Color
  • Aluminum
EU RoHS Indicator
Contact Manufacturer
Finish Type
Brushed Aluminum Cover
Item Type
8" Recessed Fire-Rated Poke-Through Components
Material
Aluminum
Material - Mounting Hardware
Mounting Hardware Included
Mounting Type
Screw Mount
Size
Standard Sized Product
Style
Covers
Sub Brand
SystemOne Recessed
Type
  • 8" Recessed Fire Rated Poke Through Covers
  • 8" Recessed Fire Rated Poke Through Covers
UPC
783585444253

Conductor Related

Cable Entry
Through Cover

Certifications And Compliance

Industry Standard(s)
  • cULus Listed
  • Meets ADA Standards
  • UL 514A Listed

Logistics

Carton Quantity
10
Pallet Quantity
150