WBP_S1R4PPT_PRODIMAGE
WBP_S1R4PPT_PRODIMAGE

4" Pre-Pour Tube

Brand:

Hubbell Premise Wiring

Catalog ID:

S1R4PPT

Fire Rated Poke Throughs, Recessed, Flush, 4" Pre-Pour Tube

  • For Use in Poured Concrete
  • 4" Diameter
  • Single Use
  • Includes Necessary Mounting Hardware

Standard Product

Product details

General

Accessory Type
Pre-pour Tube
Application
4" Fire-Rated Poke-Through Series
Application - For Use On
Concrete
Color
White
EU RoHS Indicator
Contact Manufacturer
Finish Type
Natural
Item Type
4" Recessed Fire-Rated Poke-Through Components
Material
Composite
Material - Mounting Hardware
Mounting Hardware Included
Mounting Type
4" Core Hole
Size
Standard Sized Product
Sub Brand
SystemOne Recessed
Type
4" Recessed Rated Poke Through Accessories
UPC
783585446226

Logistics

Carton Quantity
1