WBP_S1R4PTBLK_PRODIMAGE
WBP_S1R4PTBLK_PRODIMAGE

Recessed 4" Series, Kit

Brand:

Hubbell Premise Wiring

Catalog ID:

S1R4PTBLK

Fire Rated Poke Throughs, Recessed 4" Series, Through Floor Fitting, Black Powder Paint Cover, S1FRPTJB, No Subplate

  • For use with a 4.00” to 4.12” Drilled or Formed Concrete Round Hole
  • Up to 2 Hour Fire Rating
  • Step Down Installation

Standard Product

Product details

General

Accessory Type
4" FRPT Kit
Application
4" Fire-Rated Poke-Through Series
Application - For Use On
Concrete
Color
Black
EU RoHS Indicator
Contact Manufacturer
Finish Type
Black Powder Coat Cover
Item Type
4" Recessed Fire-Rated Poke-Through Components
Material
Fabricated
Material - Mounting Hardware
Mounting Hardware Included
Mounting Type
4" Core Hole
Size
Standard Sized Product
Style
FRPT - Complete Kits
Sub Brand
SystemOne Recessed
Type
4" Recessed Rated Poke Through Kits
UPC
783585446110

Conductor Related

Cable Entry
Through Cover

Certifications And Compliance

Industry Standard(s)
  • cULus Listed
  • Meets ADA Standards
  • UL 514A Listed

Logistics

Carton Quantity
1
Pallet Quantity
90