- Our brands
- Careers
- Sustainability
- Products
-
Products
-
Products
-
Data & Communications
-
Data & Communications
-
Audio/Video
-
Audio/Video
- Connectors
- Cords
- Modules
- Wall boxes
-
-
Cabinets, Racks, and Enclosures
-
Cabinets, Racks, and Enclosures
- Accessories
- Fiber
- Relay racks
- Wall Mount Brackets and Frames
- Wall Mount Cabinets
-
- Connectors
-
Grounding & Bonding
-
Grounding & Bonding
- Busbars
- Grounding and Bonding Accessories
- Mechanical Connectors and Terminals
-
-
Patch Cords & Cable Assemblies
-
Patch Cords & Cable Assemblies
- Copper
- Harsh Environment
-
- Patch Panels
- Plates / Frames / Housings
-
Power Distribution
-
Power Distribution
- Power Distribution Units
-
-
Residential Enclosures & Modules
-
Residential Enclosures & Modules
- Accessories
- Enclosures
- Modules
-
-
Tools, Dies & Accessories
-
Tools, Dies & Accessories
- Pulling Grips
-
-
Wire/Cable/Hose Management
-
Wire/Cable/Hose Management
- Accessories
- Basket Tray
- Cable Ties and Clips
- Ladder Rack
-
- View All Data & Communications Categories
-
-
Electrical & Electronic
-
Electrical & Electronic
- Boxes
-
EV Charging Station
-
EV Charging Station
- Charger
-
-
Fire-Rated Poke-Throughs
-
Fire-Rated Poke-Throughs
- Flush
- Furniture Feed
- Pedestal
- Recessed
-
-
Fittings
-
Fittings
- Industrial Location
-
-
Floor Boxes
-
Floor Boxes
- Floor Box Accessories
- In Floor
- Pedestal
- Wall/Ceiling
-
- Hospital Products
- Marine Products
-
Power Distribution
-
Power Distribution
- Horizontal Power Strips
- Power Distribution Units
- Tools/Accessories
- Vertical Power Strips
-
-
Power Quality & Conversion
-
Power Quality & Conversion
- Isolated Ground Receptacles
- Service/Branch Panels
- Surge Protection Receptacles
- Surge Strips
-
-
Tools, Dies & Accessories
-
Tools, Dies & Accessories
- Accessories
-
- Wallplates
- Wire/Cable/Hose Management
- Wiring Devices
- View All Electrical & Electronic Categories
-
-
-
Solutions
Take a Tour
Benefits are derived from well implemented Solutions. The challenge to save energy, improve safety or make sure everything continues to perform in a harsh environment, are all candidates for good solutions.
-
Solutions
-
Solutions
-
Take a Tour
-
Take a Tour
Benefits are derived from well implemented Solutions. The challenge to save energy, improve safety or make sure everything continues to perform in a harsh environment, are all candidates for good solutions.
-
- Featured Solutions
-
-
Markets
Take a Tour of the Markets We Serve
Hubbell serves the needs of customers in a variety of market applications. See our major markets and building types below.
-
Markets
-
Markets
-
Take a Tour of the Markets We Serve
-
Take a Tour of the Markets We Serve
Hubbell serves the needs of customers in a variety of market applications. See our major markets and building types below.
-
- Markets
-
-
Resources
MarketingTechnical
-
Resources
-
Resources
- Marketing
- Technical
- Specification Design Center
-
- Company
-
Company
-
Company
- Company Information
-
- Our brands
- Careers
- Sustainability
- Products
-
Products
-
Products
-
Data & Communications
-
Data & Communications
-
Audio/Video
-
Audio/Video
- Connectors
- Cords
- Modules
- Wall boxes
-
-
Cabinets, Racks, and Enclosures
-
Cabinets, Racks, and Enclosures
- Accessories
- Fiber
- Relay racks
- Wall Mount Brackets and Frames
- Wall Mount Cabinets
-
- Connectors
-
Grounding & Bonding
-
Grounding & Bonding
- Busbars
- Grounding and Bonding Accessories
- Mechanical Connectors and Terminals
-
-
Patch Cords & Cable Assemblies
-
Patch Cords & Cable Assemblies
- Copper
- Harsh Environment
-
- Patch Panels
- Plates / Frames / Housings
-
Power Distribution
-
Power Distribution
- Power Distribution Units
-
-
Residential Enclosures & Modules
-
Residential Enclosures & Modules
- Accessories
- Enclosures
- Modules
-
-
Tools, Dies & Accessories
-
Tools, Dies & Accessories
- Pulling Grips
-
-
Wire/Cable/Hose Management
-
Wire/Cable/Hose Management
- Accessories
- Basket Tray
- Cable Ties and Clips
- Ladder Rack
-
- View All Data & Communications Categories
-
-
Electrical & Electronic
-
Electrical & Electronic
- Boxes
-
EV Charging Station
-
EV Charging Station
- Charger
-
-
Fire-Rated Poke-Throughs
-
Fire-Rated Poke-Throughs
- Flush
- Furniture Feed
- Pedestal
- Recessed
-
-
Fittings
-
Fittings
- Industrial Location
-
-
Floor Boxes
-
Floor Boxes
- Floor Box Accessories
- In Floor
- Pedestal
- Wall/Ceiling
-
- Hospital Products
- Marine Products
-
Power Distribution
-
Power Distribution
- Horizontal Power Strips
- Power Distribution Units
- Tools/Accessories
- Vertical Power Strips
-
-
Power Quality & Conversion
-
Power Quality & Conversion
- Isolated Ground Receptacles
- Service/Branch Panels
- Surge Protection Receptacles
- Surge Strips
-
-
Tools, Dies & Accessories
-
Tools, Dies & Accessories
- Accessories
-
- Wallplates
- Wire/Cable/Hose Management
- Wiring Devices
- View All Electrical & Electronic Categories
-
-
-
Solutions
Take a Tour
Benefits are derived from well implemented Solutions. The challenge to save energy, improve safety or make sure everything continues to perform in a harsh environment, are all candidates for good solutions.
-
Solutions
-
Solutions
-
Take a Tour
-
Take a Tour
Benefits are derived from well implemented Solutions. The challenge to save energy, improve safety or make sure everything continues to perform in a harsh environment, are all candidates for good solutions.
-
- Featured Solutions
-
-
Markets
Take a Tour of the Markets We Serve
Hubbell serves the needs of customers in a variety of market applications. See our major markets and building types below.
-
Markets
-
Markets
-
Take a Tour of the Markets We Serve
-
Take a Tour of the Markets We Serve
Hubbell serves the needs of customers in a variety of market applications. See our major markets and building types below.
-
- Markets
-
-
Resources
MarketingTechnical
-
Resources
-
Resources
- Marketing
- Technical
- Specification Design Center
-
- Company
-
Company
-
Company
- Company Information
-
- Products
- Electrical & Electronic
- Floor Boxes
- In Floor
- Boxes
- 1-Gang, Round, Cast Iron Box, Deep, Fully Adjustable, Single Service, Aluminum Top
1-Gang, Round, Cast Iron Box, Deep, Fully Adjustable, Single Service, Aluminum Top
Catalog ID: BA2503
- Flush Concrete Round Floorbox
- Single Gang Cast Iron
- 3.75" Minumim Depth of Pour
- Fully-Adjustable
Fully Adjustable; Cast Iron Box; Threaded Hubs
Add to Project List
More Options
Product Details
General
Application | Single Service In-Floor Delivery Systems |
Application - For Use On | Concrete |
Color | Aluminum Flange |
Construction | Fabricated |
EU RoHS Indicator | Contact Manufacturer |
Knockouts | 4) 3/4" |
Material | Cast Iron |
Mounting Method | Cast Into Concrete |
Series | Flush Round - B25 Series |
Sub Brand | Flush Concrete Floor Boxes |
Type | Round Cast Iron Box |
UPC | 783585545721 |
Dimensions
Dimensions | 5 in x 4.63 in x 3.75 in |
Height | 3.75 in |
Length | 5 in |
Width | 4.63 in |
Conductor Related
Cable Entry | From Top |
Certifications and Compliance
Industry Standard(s) |
|
Logistics
Carton Quantity | 4 |
Resources and Downloads
Specifications
Catalogs
Catalog Page
Warranty
Please wait, preparing to download your file.