text.skipToContent text.skipToNavigation

In Floor

(2) 1-1/4" PVC Conduit Hubs, Includes PVC Conduit Reducing Adapters, 1/2", 3/4", 1"

By Hubbell Wiring Device-Kellems  
Catalog ID: CFBHUB125PVC
(2) 1-1/4" PVC Conduit Hubs, Includes PVC Conduit Reducing Adapters, 1/2", 3/4", 1"

(2) 2" PVC Condut Hubs, Includes PVC Conduit Reducing Adapters, 1", 1-1/4", 1-1/2"

By Hubbell Wiring Device-Kellems  
Catalog ID: CFBHUB200PVC
(2) 2" PVC Condut Hubs, Includes PVC Conduit Reducing Adapters, 1", 1-1/4", 1-1/2"

1" Flush Replacement Threaded Plug for 8" Round Furniture Feed Covers

By Hubbell Wiring Device-Kellems  
Catalog ID: S1RPLUG100BRZ
Replacement 1" Flush Threaded Plug, Bronze Plated Finish

1" Flush Replacement Threaded Plug for 8" Round Furniture Feed Covers

By Hubbell Wiring Device-Kellems  
Catalog ID: S1RPLUG100BRS
Replacement 1" Flush Threaded Plug, Brushed Brass Plated Finish

1" Flush Replacement Threaded Plug for 8" Round Furniture Feed Covers

By Hubbell Wiring Device-Kellems  
Catalog ID: S1RPLUG100GRY
Replacement 1" Flush Threaded Plug, Gray Powder Coat Finish

1" Flush Replacement Threaded Plug for 8" Round Furniture Feed Covers

By Hubbell Wiring Device-Kellems  
Catalog ID: S1RPLUG100NKL
Replacement 1" Flush Threaded Plug, Nickel Plated Finish

1" Flush Replacement Threaded Plug for 8" Round Furniture Feed Covers

By Hubbell Wiring Device-Kellems  
Catalog ID: S1RPLUG100ALU
Replacement 1" Flush Threaded Plug, Brushed Aluminum Finish

1" Flush Replacement Threaded Plug for 8" Round Furniture Feed Covers

By Hubbell Wiring Device-Kellems  
Catalog ID: S1RPLUG100BLK
Replacement 1" Flush Threaded Plug, Black Powder Coat Finish

1-1/2" Threaded Hub

By Hubbell Wiring Device-Kellems  
Catalog ID: S1AVHUB15
1-1/2" Threaded Hub

1-Gang Adapter Collar for Metallic Carpet and Tile Flanges, Gray

By Hubbell Wiring Device-Kellems  
Catalog ID: PFBRAC
1-Gang Adapter Collar for Metallic Carpet and Tile Flanges, Gray

1-Gang Carpet Flange, Rectangular, 6.00" X 4.85", Brushed Aluminum

By Hubbell Wiring Device-Kellems  
Catalog ID: SA3083
1-Gang Carpet Flange, Rectangular, 6.00" X 4.85", Brushed Aluminum

1-Gang Carpet Flange, Rectangular, 6.00" X 4.85", Brushed Brass

By Hubbell Wiring Device-Kellems  
Catalog ID: SB3083
1-Gang Carpet Flange, Rectangular, 6.00" X 4.85", Brushed Brass

1-Gang Carpet Flange, Rectangular, 6.00" X 4.85", Clear Polycarbonate

By Hubbell Wiring Device-Kellems  
Catalog ID: S3083
1-Gang Carpet Flange, Rectangular, 6.00" X 4.85", Clear Polycarbonate

1-Gang Carpet Flange, Round, 5.25" Diameter, Brushed Aluminum

By Hubbell Wiring Device-Kellems  
Catalog ID: SA3182
1-Gang Carpet Flange, Round, 5.25" Diameter, Brushed Aluminum

1-Gang Carpet Flange, Round, 5.25" Diameter, Brushed Brass

By Hubbell Wiring Device-Kellems  
Catalog ID: S3182
1-Gang Carpet Flange, Round, 5.25" Diameter, Brushed Brass

1-Gang Carpet Flange, Round, 5.25" Diameter, Clear Polycarbonate

By Hubbell Wiring Device-Kellems  
Catalog ID: S3079
1-Gang Carpet Flange, Round, 5.25" Diameter, Clear Polycarbonate

1-Gang Carpet Flange, Round, 6.25" Diameter, Brushed Aluminum

By Hubbell Wiring Device-Kellems  
Catalog ID: SA3082
1-Gang Carpet Flange, Round, 6.25" Diameter, Brushed Aluminum

1-Gang Carpet Flange, Round, 6.25" Diameter, Brushed Brass

By Hubbell Wiring Device-Kellems  
Catalog ID: S3082
1-Gang Carpet Flange, Round, 6.25" Diameter, Brushed Brass

1-Gang Cover Flange With Ground Wire, Rectangular, Aluminum

By Hubbell Wiring Device-Kellems  
Catalog ID: SA5017GR
1-Gang Cover Flange With Ground Wire, Rectangular, Aluminum

1-Gang Cover Flange With Ground Wire, Rectangular, Brass

By Hubbell Wiring Device-Kellems  
Catalog ID: S5017GR
1-Gang Cover Flange With Ground Wire, Rectangular, Brass

1-Gang Cover Flange, Round, Aluminum

By Hubbell Wiring Device-Kellems  
Catalog ID: SA5016
1-Gang Cover Flange, Round, Aluminum

1-Gang Cover Flange, Round, Brass

By Hubbell Wiring Device-Kellems  
Catalog ID: S5016
1-Gang Cover Flange, Round, Brass

1-Gang Cover Flange, Round, Plated Steel

By Hubbell Wiring Device-Kellems  
Catalog ID: S5016PG
1-Gang Replacement Cover Flange, Round, Pregalvanzied Steel

1-Gang Cover Frame for Non-Metallic Tile Flanges, Gray

By Hubbell Wiring Device-Kellems  
Catalog ID: PFBRFRA
1-Gang Cover Frame for Non-Metallic Tile Flanges, Gray

1-Gang Cover, Rectangular, Blank, Aluminum

By Hubbell Wiring Device-Kellems  
Catalog ID: SA3813
1-Gang Cover, Rectangular, Blank, Aluminum

1-Gang Cover, Rectangular, Blank, Brass

By Hubbell Wiring Device-Kellems  
Catalog ID: S3813
1-Gang Cover, Rectangular, Blank, Brass

1-Gang Cover, Rectangular, Combination 2-1/8"X 1" Threaded Opening, Aluminum

By Hubbell Wiring Device-Kellems  
Catalog ID: SA2625
1-Gang Cover, Rectangular, Combination 2-1/8"X 1" Threaded Opening, Aluminum

1-Gang Cover, Rectangular, Combination 2-1/8"X 1" Threaded Opening, Brass

By Hubbell Wiring Device-Kellems  
Catalog ID: S2625
1-Gang Cover, Rectangular, Combination 2-1/8"X 1" Threaded Opening, Brass

1-Gang Cover, Rectangular, Combination 2-1/8"X 3/4" Threaded Opening, Aluminum

By Hubbell Wiring Device-Kellems  
Catalog ID: SA2425
1-Gang Cover, Rectangular, Combination 2-1/8"X 3/4" Threaded Opening, Aluminum

1-Gang Cover, Rectangular, Combination 2-1/8"X 3/4" Threaded Opening, Brass

By Hubbell Wiring Device-Kellems  
Catalog ID: S2425
1-Gang Cover, Rectangular, Combination 2-1/8"X 3/4" Threaded Opening, Brass
Page 1 of 22