text.skipToContent text.skipToNavigation

HBL232MS

By Hubbell Wiring Device-Kellems 

Catalog ID: HBL232MS

By Hubbell Wiring Device-Kellems
Catalog ID:  HBL232MS
Wall Boxes, 4 in. Square Box, Welded with STAB-IT® Connector, 2-1/8 in. Deep, 600V, Raised Ground, 8 in. #12 Copper Pigtail, UBS, M Bracket
  • Welded steel construction with "UBC" support with preset bend points to work with wall thickness 2-1/2 to 6 in. and "M" brackets on both sides of the box
  • 4 in. square x 2-1/8 in. deep
  • Designed for quick installation of flex, MC, MCI, MCI-A, AC, and HCF Cable
  • 30.3 cu. in. capacity
  • Includes 8 in. #12 solid copper ground pigtail
  • Acceptable for use in 2-hour fire rated walls

(1) STAB-IT Connector, 8" Solid #12 Ground Pigtail, Back- Far Side Support, and (2) Mounting Brackets

More Options

Where to Buy

Product Details

General

Application Flush mount in wall
Color Natural
Construction Material - Main Pre Galvanzied Steel
Knockouts Side- (6) ½", (3)  ½"-¾" TKO (4) Cable Priouts. Back- (1) ½", (1)  ½"-¾" TKO
Mounting Method Integral Mounting Bracket
Sub Brand Wall Boxes
Type Boxes
UPC 783585697055

Certifications and Compliance

Certified Listed UL Listed
Industry Standard(s) UL Listed

Logistics

Carton Quantity 25

Resources and Downloads

Specifications