WBP_HBL232MS_PRODIMAGE
WBP_HBL232MS_PRODIMAGE
WBP_HBL232MS_side_PRODIMAGE
WBP_HBL232MS_front_PRODIMAGE
WBP_HBL232MS_app_PRODIMAGE

4 in. Square Box, Welded with STAB-IT® Connector, 2-1/8 in. Deep, 600V, Raised Ground, 8 in. #12 Copper Pigtail, UBS, M Bracket

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

HBL232MS

Wall Boxes, 4 in. Square Box, Welded with STAB-IT® Connector, 2-1/8 in. Deep, 600V, Raised Ground, 8 in. #12 Copper Pigtail, UBS, M Bracket

  • Welded steel construction with "UBC" support with preset bend points to work with wall thickness 2-1/2 to 6 in. and "M" brackets on both sides of the box
  • 4 in. square x 2-1/8 in. deep
  • Designed for quick installation of flex, MC, MCI, MCI-A, AC, and HCF Cable
  • 30.3 cu. in. capacity
  • Includes 8 in. #12 solid copper ground pigtail
  • Acceptable for use in 2-hour fire rated walls

(1) STAB-IT Connector, 8" Solid #12 Ground Pigtail, Back- Far Side Support, and (2) Mounting Brackets

Product details

General

Application
Flush mount in wall
Color
Natural
Construction Material - Main
Pre Galvanzied Steel
Knockouts
Side- (6) ½", (3)  ½"-¾" TKO (4) Cable Priouts. Back- (1) ½", (1)  ½"-¾" TKO
Material
Pre Galvanized Steel
Mounting Method
Integral Mounting Bracket
Sub Brand
Wall Boxes
Type
Boxes
UPC
783585697055

Certifications And Compliance

Certified Listed
UL Listed
Industry Standard(s)
UL Listed

Logistics

Carton Quantity
25

Resources and downloads