text.skipToContent text.skipToNavigation

HBL232SCM

By Hubbell Wiring Device-Kellems 

Catalog ID: HBL232SCM

By Hubbell Wiring Device-Kellems
Catalog ID:  HBL232SCM
Wall Boxes, 4 in. Square Box, Welded with STAB-IT® Connector, 2-1/8 in. Deep, Raised Ground, 8 in. #12 Solid Copper Pigtail, Cable Management Clip
  • Welded steel construction with STAB-IT® connector and cable management clip
  • 4 in. square x 2-1/8 in. deep
  • TKO® Knockouts allow for design and installation flexibility
  • 30.3 cu. in. capacity
  • Includes 8 in. #12 solid copper ground pigtail
  • Acceptable for use in 2-hour fire rated walls

(1) STAB-IT Connector, 8" Solid #12 Ground Pigtail, and (1) Cable Management Clamp

More Options

Where to Buy

Product Details

General

Application Flush mount in wall
Color Natural
Construction Material - Main Pre Galvanzied Steel
Knockouts Side- (6) ½", (3)  ½"-¾" TKO (4) Cable Priouts. Back- (1) ½", (1)  ½"-¾" TKO
Sub Brand Wall Boxes
Type Boxes
UPC 783585697086

Certifications and Compliance

Certified Listed UL Listed
Industry Standard(s) UL Listed

Logistics

Carton Quantity 25

Resources and Downloads