text.skipToContent text.skipToNavigation

HBL232SM

By Hubbell Wiring Device-Kellems 

Catalog ID: HBL232SM

By Hubbell Wiring Device-Kellems
Catalog ID:  HBL232SM
Wall Boxes, 4 in. Square Box, Welded, 2-1/8 in. Deep, Ten 1/2 in KO's & Six TKO's, Raised Ground, 10 in. #12 Stranded Copper Pigtail
  • Combination screw heads allow quick installation
  • Welded construction
  • Eight 1/2 in. knockouts and four TKO knockouts
  • 30.3 cu. in. capacity
  • Raised ground, 10 in. #12 stranded copper pigtail
  • Acceptable in 2-hour fire rated walls

Constructed with welded steel and have raised grounds, 10" Solid #12 Ground Pigtail

More Options

Where to Buy

Product Details

General

Application Flush mount in wall
Color Natural
Construction Material - Main Pre Galvanzied Steel
Knockouts Side- (8) ½" (4)  ½"-¾" TKO. Back- (2) ½", (2)  ½"-¾" TKO
Mounting Method Integral Mounting Bracket
Sub Brand Wall Boxes
Type Boxes
UPC 783585697093

Certifications and Compliance

Certified Listed cULus Listed
Industry Standard(s) cULus Listed

Logistics

Carton Quantity 25

Resources and Downloads

Specifications