WBP_HBL232SM_PRODIMAGE
WBP_HBL232SM_PRODIMAGE
WBP_HBL232SM_front_PRODIMAGE

4 in. Square Box, Welded, 2-1/8 in. Deep, Ten 1/2 in KO's & Six TKO's, Raised Ground, 10 in. #12 Stranded Copper Pigtail

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

HBL232SM

Wall Boxes, 4 in. Square Box, Welded, 2-1/8 in. Deep, Ten 1/2 in KO's & Six TKO's, Raised Ground, 10 in. #12 Stranded Copper Pigtail

  • Combination screw heads allow quick installation
  • Welded construction
  • Eight 1/2 in. knockouts and four TKO knockouts
  • 30.3 cu. in. capacity
  • Raised ground, 10 in. #12 stranded copper pigtail
  • Acceptable in 2-hour fire rated walls

Constructed with welded steel and have raised grounds, 10" Solid #12 Ground Pigtail

Product details

General

Application
Flush mount in wall
Color
Natural
Construction Material - Main
Pre Galvanzied Steel
Knockouts
Side- (8) ½" (4)  ½"-¾" TKO. Back- (2) ½", (2)  ½"-¾" TKO
Material
Pre Galvanized Steel
Mounting Method
Integral Mounting Bracket
Sub Brand
Wall Boxes
Type
Boxes
UPC
783585697093

Certifications And Compliance

Certified Listed
cULus Listed
Industry Standard(s)
cULus Listed

Logistics

Carton Quantity
25

Resources and downloads