text.skipToContent text.skipToNavigation

HBL244MSCM

By Hubbell Wiring Device-Kellems 

Catalog ID: HBL244MSCM

By Hubbell Wiring Device-Kellems
Catalog ID:  HBL244MSCM
Wall Boxes, 4 in. Square Box, Welded with (2) STAB-IT® Connectors on Top, 2-1/8 in. Deep, 600V, 8 in. #12 Solid Copper Pigtail, UBS, M Bracket, Cable Management Clips
  • Designed for quick installation of flex, MC, MCI, MCI-A, AC, and HCF Cable
  • Welded steel construction with "UBS" support with preset bend points to work with wall thickness 2-1/2 to 6 in., "M" brackets on both side of the box, two STAB-IT® connectors with cable management clips
  • TKO® Knockouts allow for design and installation flexibility
  • 30.3 cu. in. capacity
  • Includes 8 in. #12 solid copper groudn pigtail
  • Acceptable for use in 2-hour fire rated walls

(2) STAB-IT Connector, 8" Solid #12 Ground Pigtail, Back- Far Side Support, (2) Cable Management Clamp, and (2) Mounting Brackets

More Options

Where to Buy

Product Details

General

Application Flush mount in wall
Color Natural
Construction Material - Main Pre Galvanzied Steel
Knockouts Side- (6) ½", (3)  ½"-¾" TKO (4) Cable Priouts. Back- (1) ½", (1)  ½"-¾" TKO
Mounting Method Integral Mounting Bracket
Sub Brand Wall Boxes
Type Boxes
UPC 783585697109

Certifications and Compliance

Certified Listed UL Listed
Industry Standard(s) UL Listed

Logistics

Carton Quantity 25

Resources and Downloads