text.skipToContent text.skipToNavigation

HBL248S

By Hubbell Wiring Device-Kellems 

Catalog ID: HBL248S

By Hubbell Wiring Device-Kellems
Catalog ID:  HBL248S
Wall Boxes, 4 in. Square Box, Welded with (2) STAB-IT® Connectors, 2-1/8 in. Deep, 600V, 8 in. #12 Solid Copper Pigtail
  • Welded steel construction
  • 4 in. square x 2-1/8 in. deep
  • Designed for quick installation of flex, MC, MCI, MCI-A, AC, and HCF Cable
  • TKO® Knockouts allow for design and installation flexibility
  • 30.3 cu. in. capacity
  • Pre-installed 8 in. solid #12 pigtail for faster installation
  • Acceptable for use in 2-hour fire rated walls

(2) STAB-IT Connectors, 8" Solid #12 Ground Pigtail

More Options

Where to Buy

Product Details

General

Application Flush mount in wall
Color Natural
Construction Material - Main Pre Galvanzied Steel
Knockouts Side- (4) ½" (2)  ½"-¾" TKO, (4) Cable Priouts. Back- (1) ½",
Sub Brand Wall Boxes
Type Boxes
UPC 783585697116

Certifications and Compliance

Certified Listed UL Listed
Industry Standard(s) UL Listed

Logistics

Carton Quantity 25

Resources and Downloads

Specifications