text.skipToContent text.skipToNavigation

HBL254S

By Hubbell Wiring Device-Kellems 

Catalog ID: HBL254S

By Hubbell Wiring Device-Kellems
Catalog ID:  HBL254S
Wall Boxes, 4-11/16 in. Square Box, 2-1/8 in. Deep (2) STAB-IT®II Connectors with Pigtail
  • Designed for quick installation of flex, MC, MCI, MCI-A, MC-PCS, AC, and HCF Cable
  • Accepts cable sizes from 14/2 up to 10/3 for most cable types
  • Cables install 3 TIMES FASTER than traditional connector
  • 4-11/16 in. sq. boxes are 2-1/8 in. deep and includes 1 STAB-IT® II connector
  • Each STAB-IT® II connector accomodates three cables
  • UL Listed for use without a plastic bushing (except for AC cable)
  • Pre-installed 8 in. sold #12 pigtail for faster installation
  • Includes "M" style bracket for stud mounting
  • Suitable for use without a bonding jumper in circuits up to 600 volts
  • Improved design allows each cable to easily be removed, allows connector to be reused
  • Designed in USA

(2) STAB-IT Connectors, 8" Solid #12 Ground Pigtail

More Options

Where to Buy

Product Details

General

Application Flush mount in wall
Color Natural
Construction Material - Main Pre Galvanzied Steel
Knockouts Side- (8)  ½"-¾" TKO, (6) Cable Priouts (6) Cable Priouts. Back-, (1) 1/2 in. 
Sub Brand Wall Boxes
Type Boxes
UPC 783585697161

Certifications and Compliance

Certified Listed cULus Listed
Industry Standard(s) cULus Listed

Resources and Downloads

Specifications