text.skipToContent text.skipToNavigation

HBL257

By Hubbell Wiring Device-Kellems 

Catalog ID: HBL257

By Hubbell Wiring Device-Kellems
Catalog ID:  HBL257
Wall Boxes, 4-11/16 in. Square Box, Welded, 2-1/8 in. Deep with One 1/2 in. KO & Fifteen TKO's, Raised
  • Combination screw heads provide for faster installation
  • TKO knockouts allow for design and installation flexibility

Constructed with welded steel and have raised grounds

More Options

Where to Buy

Product Details

General

Application Flush mount in wall
Color Natural
Construction Material - Main Pre Galvanzied Steel
Knockouts Side- (12) ½"-¾" TKO. Back- (1) ½" KO, (3) ½"-¾" TKO
Sub Brand Wall Boxes
Type Boxes
UPC 783585697185

Certifications and Compliance

Certified Listed UL Listed
Industry Standard(s) UL Listed

Logistics

Carton Quantity 25

Resources and Downloads

Specifications