text.skipToContent text.skipToNavigation

HBL260H

By Hubbell Wiring Device-Kellems 

Catalog ID: HBL260H

By Hubbell Wiring Device-Kellems
Catalog ID:  HBL260H
Wall Boxes, 4-11/16 in. Square Box, Large Capacity, Welded, 3-1/4 in. Deep, Raised Ground, H Bracket, Far-Side Box Support
  • Welded steel construction with "H" bracket which allows for side-by-side mounting on stud and far side box support
  • Ideal for delivering power, data and AV side-by-side
  • Includes Raised Grounding Screws
  • Compatible with 2-Gang Mud Rings, HBL818, HBL840, HBL819 or HBL820
  • Accepts HBL981 and HBL981AVD Low Voltage Dividers
  • 66.7 Cu.In. Capacity

Welded steel construction with "H" bracket which allows for side-by-side mounting on stud and far side box support;(2) 1", 1-1/4", 1-1/2" and 2" Concentric Knockouts

More Options

Where to Buy

Product Details

General

Application Flush mount in wall
Color Natural
Construction Material - Main Pre Galvanzied Steel
Knockouts Sides- (2) 3/4"-1" TKO, (2) 1"- 1-1/4" TKO, (2) 1"- 2" KO. Back- (2) 3/4"- 1" TKO, (2) 1/2" TKO
Sub Brand Wall Boxes
Type Boxes
UPC 783585697192

Certifications and Compliance

Certified Listed UL Listed
Industry Standard(s) UL Listed

Logistics

Carton Quantity 10

Resources and Downloads

Specifications