WBP_HBL260H_PRODIMAGE
WBP_HBL260H_PRODIMAGE
WBP_HBL260H_front_PRODIMAGE

4-11/16 in. Square Box, Large Capacity, Welded, 3-1/4 in. Deep, Raised Ground, H Bracket, Far-Side Box Support

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

HBL260H

Wall Boxes, 4-11/16 in. Square Box, Large Capacity, Welded, 3-1/4 in. Deep, Raised Ground, H Bracket, Far-Side Box Support

  • Welded steel construction with "H" bracket which allows for side-by-side mounting on stud and far side box support
  • Ideal for delivering power, data and AV side-by-side
  • Includes Raised Grounding Screws
  • Compatible with 2-Gang Mud Rings, HBL818, HBL840, HBL819 or HBL820
  • Accepts HBL981 and HBL981AVD Low Voltage Dividers
  • 66.7 Cu.In. Capacity

Welded steel construction with "H" bracket which allows for side-by-side mounting on stud and far side box support;(2) 1", 1-1/4", 1-1/2" and 2" Concentric Knockouts

Product details

General

Application
Flush mount in wall
Color
Natural
Construction Material - Main
Pre Galvanzied Steel
Knockouts
Sides- (2) 3/4"-1" TKO, (2) 1"- 1-1/4" TKO, (2) 1"- 2" KO. Back- (2) 3/4"- 1" TKO, (2) 1/2" TKO
Material
Pre Galvanized Steel
Sub Brand
Wall Boxes
Type
Boxes
UPC
783585697192

Certifications And Compliance

Certified Listed
UL Listed
Industry Standard(s)
UL Listed

Logistics

Carton Quantity
10

Resources and downloads