text.skipToContent text.skipToNavigation

HBL702R

By Hubbell Wiring Device-Kellems 

Catalog ID: HBL702R

By Hubbell Wiring Device-Kellems
Catalog ID:  HBL702R
Wall Boxes, 2-Device Cable Protector Plate, 3/4 in. Raised
  • Raised - two gang covers protect StyleLine/ decotator, duplex, and switch devices.
  • Feature patented wire retrieval loop to hold data wire in place.
  • Prevents router bits from entering box, nicking insulation on installed wiring
  • Keeps debris and sheetrock mud from entering box
  • Easy snap-on and snap-off design
  • no installation hardware required

Reusable; Protects box interior

More Options

Where to Buy

Product Details

General

Accessory Type Covers
Application Sheetrock
Color Natural
Construction Material - Main Pre Galvanzied Steel
Sub Brand Wall Boxes
Type Accessories
UPC 783585697239

Logistics

Carton Quantity 24

Resources and Downloads

Specifications