WBP_HBL768_PRODIMAGE
WBP_HBL768_PRODIMAGE
WBP_HBL768_front_PRODIMAGE

4 in. Square Cover, 1-Device, 5/8 in. Raised

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

HBL768

Wall Boxes, 4 in. Square Cover, 1-Device, 5/8 in. Raised

  • 5/8" Raised
  • Angled mounting slots compensate up to 12 degrees for box misalignment

Standard Product

Product details

General

Accessory Type
Mud Rings
Application
Flush mount in wall
Color
Natural
Construction Material - Main
Pre Galvanzied Steel
Material
Pre Galvanized Steel
Sub Brand
Wall Boxes
Type
Accessories
UPC
783585697246

Certifications And Compliance

Certified Listed
UL Listed
Industry Standard(s)
UL Listed

Logistics

Carton Quantity
50

Resources and downloads