text.skipToContent text.skipToNavigation

HBL768B

By Hubbell Wiring Device-Kellems 

Catalog ID: HBL768B

By Hubbell Wiring Device-Kellems
Catalog ID:  HBL768B
Wall Boxes, 4 in. Square Single Device Stud Mount Cover Raised, 5/8 in., Drawn
  • 5/8" Raised
  • Rigid bracket design eliminates the need for far-side support
  • Ability to eliminate electrical boxes in low-voltage installations
  • Positive Positing Tabs ensure consistent alignment on stud
  • Mounts quickly and easily to face of stud
  • Acceptable for use in 2-hour fire rated walls

Stub mounting

More Options

Where to Buy

Product Details

General

Accessory Type Mud Rings
Application Flush mount in wall
Color Natural
Construction Material - Main Pre Galvanzied Steel
Mounting Method Integral Mounting Bracket
Sub Brand Wall Boxes
Type Accessories
UPC 783585697260

Certifications and Compliance

Certified Listed UL Listed
Industry Standard(s) UL Listed

Resources and Downloads

Specifications