WBP_HBL915C_PRODIMAGE
WBP_HBL915C_PRODIMAGE
WBP_HBL915C_front_PRODIMAGE

4 in. Square Cover, Exposed Work, Duplex/StyleLine Decorator

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

HBL915C

Wall Boxes, 4 in. Square Cover, Exposed Work, Duplex/StyleLine Decorator

  • 1- StyleLine Decorator and 1-Duplex openings
  • Exposed work covers includes device mounting hardware
  • Galvanized Finish
  • UL Listed

Crushed corners, no bonding jumper is required

Product details

General

Accessory Type
Covers
Application
Exposed work
Color
Natural
Construction Material - Main
Pre Galvanzied Steel
Material
Pre Galvanized Steel
Sub Brand
Wall Boxes
Type
Accessories
UPC
783585697475

Certifications And Compliance

Certified Listed
UL Listed
Industry Standard(s)
UL Listed

Logistics

Carton Quantity
10

Resources and downloads