WBP_HBL989AVD_PRIMARY
WBP_HBL989AVD_PRIMARY
WBP_HBL989AVD_front_PRODIMAGE

Wall Boxes, Data Box, Gangable, Low Voltage Partition, Pass-thru Capability

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

HBL989AVD

Wall Boxes, Data Box, Gangable, Low Voltage Partition, Pass-thru Capability

Captive mounting screw

Product details

General

Accessory Type
Dividers
Application
Separates line and low voltage
Color
Natural
Construction Material - Main
Pre Galvanzied Steel
Mounting Hardware
Mounting Hardware Included
Type
Low Voltage Divider
UPC
662620554334

Certifications And Compliance

Certified Listed
cULus Listed
Industry Standard(s)
cULus Listed

Logistics

Carton Quantity
20
Pallet Quantity
3720