WBP_GFRST82BK_PRODIMAGE
WBP_GFRST82BK_PRODIMAGE
play
Autoguard GFCI Receptacles
Discontinued

Replaced By GFR82BLK - Heavy Duty Hospital Grade AUTOGUARD® Self-Test GFCI Receptacle, 15A, Black

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

GFRST82BK

Straight Blade Devices, Receptacle, GFCI, Commercial Hospital Grade, Self Test, 15A 125V, 2-Pole 3-Wire Grounding, 5-15R, Black

AUTOGUARD® Self Test Technology 1st introduced by Hubbell over 10 years ago…self test monitoring now required in 2015 UL 943 GFCI Safety Standard… Hubbell AUTOGUARD® GFCI receptacles continually test and monitor for “people protection capability” automatically. This patented safety feature includes disconnecting power to the receptacle if critical components are damaged and GFCI protection is lost. GFCI auto-monitoring is conducted continuously within every 30 seconds. Also, clear visual indicators are provided on the device face representing power status, trip condition, ground fault condition and end of life status. In addition, for added safety, power will be denied to the receptacle face if reverse wiring of line and load was to occur.

Product details

General

Color
  • Black
EU RoHS Indicator
Contact Manufacturer
Series
Hospital Grade
Style
Standard
Type
  • Standard
  • Standard
UPC
783585485119

Electrical Ratings

Current / Amperage Rating
15 A
Voltage Rating Description
125 V

Certifications And Compliance

Industry Standard(s)
Meets All NEC® Requirements
Nema Rating
5-15R

Logistics

Carton Quantity
10