WBP_GFRST82SNAPGY_PRODIMAGE
WBP_GFRST82SNAPGY_PRODIMAGE
play
Autoguard GFCI Receptacles
play
SNAPConnect Devices
Discontinued

SNAPConnect® Heavy Duty Hospital Grade AUTOGUARD® Self-Test GFCI Receptacle, 15A, Gray

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

GFRST82SNAPGY

Straight Blade Devices, Receptacle, GFCI, SnapConnect, Commercial Hospital Grade, Self Test, 15A 125V, 2-Pole 3- Wire Grounding, 5-15R, Gray.

AUTOGUARD® Self Test Technology 1st introduced by Hubbell over 10 years ago…self test monitoring now required in 2015 UL 943 GFCI Safety Standard… Hubbell AUTOGUARD® GFCI receptacles continually test and monitor for “people protection capability” automatically. This patented safety feature includes disconnecting power to the receptacle if critical components are damaged and GFCI protection is lost. GFCI auto-monitoring is conducted continuously within every 30 seconds. Also, clear visual indicators are provided on the device face representing power status, trip condition, ground fault condition and end of life status. In addition, for added safety, power will be denied to the receptacle face if reverse wiring of line and load was to occur.

Triple wipe construction

SNAPConnect, Style Line, AUTOGUARD, Self test GFCI receptacle

Product details

General

Application
Color
  • Gray
EU RoHS Indicator
Contact Manufacturer
Horsepower - Maximum
0.5
Item Type
Self test GFCI receptacle
Material
Nylon
Series
Hospital Grade
Style
Standard
Type
  • Standard
  • Standard
UPC
783585486246

Dimensions

Dimensions
3.28 in x 1.77 in x 1.47 in
Height
1.47 in
Length
3.28 in
Width
1.77 in

Electrical Ratings

Amperage Rating
15 A
Current / Amperage Rating
15 A
Current Rating
15 A
Phase
Single Phase
Voltage Rating
125 V
Voltage Rating Description
125 V
Wattage
1875 W

Conductor Related

Wire Size
#12 AWG

Certifications And Compliance

Industry Standard(s)
Meets All NEC® Requirements
Nema Rating
5-15R

Logistics

Carton Quantity
10