WBP_HBL4AP_PRODIMAGE
WBP_HBL4AP_PRODIMAGE

Straight Blade Devices, Accessories, 4-Plex Adapter Plate for 1 and 2 Gang device boxes, Brown, Single Pack

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

HBL4AP

Straight Blade Devices, Accessories, 4-Plex Adapter Plate for 1 and 2 Gang device boxes, Brown, Single Pack

  • Mounts directly to 1 and 2 gang or 4-inch square boxes

Adapter Plate

Product details

General

Application
4-Plex Hospital Grade
Color
Brown
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
EU RoHS Indicator
Yes
Item Type
4-PLEX Accessory
Material
Polycarbonate
OEM Brand Name
Hubbell Wiring Device-Kellems
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Series
4-Outlet Receptacle
Type
Adapter Plate
UPC
783585014036

Dimensions

Dimensions
4.78 in x 4.78 in x 0.58 in
Height
0.58 in
Length
4.78 in
Weight
0.15 lb
Width
4.78 in

Electrical Ratings

Dielectric Strength
Withstands 2,000V minimum

Certifications And Compliance

Industry Standard(s)
  • Certified to CSA 22.2, No. 42 File 285
  • Listed to UL Standard 498 File E2186

Logistics

Carton Quantity
5