text.skipToContent text.skipToNavigation

HBL332CRC

by Hubbell Wiring Device-Kellems 

Catalog ID: HBL332CRC

Locking Devices, Twist-Lock®, Marine Grade, Female Connector Body, , 230VAC, 50 Cycles, 2-Pole 3-Wire Grounding, International, Screw Te rminal,White

Corrosion Resistant

Product Details

General

Color Yellow
Environmental Conditions Indoor Dry Unless Protected By Additional Means
Insulation Insulated Body
Item Type Insulgrip
Material Composite
Material - Mounting Hardware Cord Mounted
Number Of Poles 2-Pole
OEM Brand Name Hubbell Wiring Device-Kellems
Temperature Rating Maximum Continuous: 75° C; Minimum Continuous: -40° C w/o impact, -25° with impact.
UPC 783585040851

Dimensions

Display Size Standard

Electrical Ratings

Amperage Rating 16 A
Connectivity Screw Terminals
Current / Amperage Rating 16 A
Current Rating 16 A
Voltage Rating 230V AC kV

Conductor Related

Conductor Range #12 AWG to #8 AWG
Number Of Conductors 3-Wire Grounding

Certifications and Compliance

Nema Rating Non-NEMA

Logistics

Carton Quantity 10

Resources/Downloads