text.skipToContent text.skipToNavigation

HBL332P6W

by Hubbell Wiring Device-Kellems 

Catalog ID: HBL332P6W

Heavy Duty Products, IEC Pin and Sleeve Devices, Industrial Grade, Male, Plug, 32A 220-240V, 2-Pole 3-Wire Grounding, Terminal Screws, Blue, Watertight

  • Solid one-piece pins machined from solid brass
  • Gasketed sealing ring provides watertight seal
  • Raised collar surrounds each phase pin
Water-Tight

Product Details

General

Application High Ampacity Connections
Color Blue
Environmental Conditions Watertight
Item Type Male Plug
Material Composite
Material - Mounting Hardware Cord Mounted
Number Of Poles 2-Pole
OEM Brand Name Hubbell Wiring Device-Kellems
Performance
  • Electrical - Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - 3000V AC
  • Electrical - Max. Working Voltage - 600V RMS
  • Environmental - Flammability - HB or better per UL 94 or CSA C22.2 No. 0.17
  • Environmental - Ingress Protection - IP67 Suitability
  • Environmental - Moisture Resistance - Watertight per IEC 60309-1
  • Environmental - Operating Temperatures - Maximum Continuous 75°C
  • Minimum - 40°C w/o impact
  • Mechanical - Impact Resistance - Per CSA C22.2 No.182.1 /UL1682
  • Mechanical - Product Identification - Identification and ratings are a permanent part of the device housing
  • Mechanical - Terminal Identification - Terminals identified in accordance with North American and IEC conventions
Series HBL Heavy Duty
Style Standard Service
Type Watertight Plug
UPC 783585403694

Dimensions

Display Size Standard Sized

Electrical Ratings

Amperage Rating 32 A
Connectivity Pressure Terminal Screws
Current / Amperage Rating 32 A
Current Rating 32 A
Phase Single Phase
Voltage Rating 220-240 VAC
Voltage Rating Description 220-240 VAC

Conductor Related

Cord Type All Portable
Number Of Wires 3-Wire
Wire Size #12 AWG to #8 AWG

Certifications and Compliance

Industry Standard(s)
  • CSA Certified File LR280C
  • UL Classified to IEC 60309-1 IEC 60309-2
  • UL Standard UL1682 and UL 1686C2
Nema Rating Non-NEMA

Logistics

Carton Quantity 10 EA

Resources/Downloads