text.skipToContent text.skipToNavigation

BB1002W

By Hubbell Wiring Device-Kellems 

Catalog ID: BB1002W

By Hubbell Wiring Device-Kellems
Catalog ID:  BB1002W
Heavy Duty Products, IEC Pin and Sleeve Devices, Industrial Grade, Accessory, Back Box, For 100A 2" NPT Hub, Angled, Mounting ScrewsIncluded, Gray Cast Aluminum

Standard Product

Add to List

More Options

Where to Buy

Product Details

General

Application Metallic
Color Aluminum
Construction Cast
Item Type Mounting Box
Knockouts 2" NPT Hub
Material Aluminum
Material - Mounting Hardware Mounting Screws
Number Of Outlets Accepts 1-Device
OEM Brand Name Hubbell Wiring Device-Kellems
Performance Environmental - Moisture Resistance - IP67 Suitability
Series Back Boxes and Adapters
Style 15 Degree
Temperature Range Limited By Device
Type Angled Back Box
UPC 783585390857

Dimensions

Display Size For 100 and 125 Amp Devices

Conductor Related

Cable Entry Through Hub

Certifications and Compliance

Industry Standard(s) UL Raintight and External Icing Test