WBP_cr16277_PRODIMAGE
WBP_cr16277_PRODIMAGE

Locking Devices, Twist-Lock®, Replacement Interiors, For HBL63CM52 63CM61 and HBL63CM73, Screw Terminal, Black

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

CR16277

Locking Devices, Twist-Lock®, Replacement Interiors, For HBL63CM52 63CM61 and HBL63CM73, Screw Terminal, Black

Standard Product

Product details

General

Color
Black
EU RoHS Indicator
No
Item Type
Replacement Interior
Material
Thermoplastic
Material - Mounting Hardware
Screw Mounting
OEM Brand Name
Hubbell Wiring Device-Kellems
Temperature Rating
Maximum Continuous: 75° C; Minimum Continuous: -40° C w/o impact
UPC
783585107035

Certifications And Compliance

Industry Standard(s)
UL Listed
Standards - RoHS Compliance Status
CM

Logistics

Carton Quantity
10