text.skipToContent text.skipToNavigation

CR16279

By Hubbell Wiring Device-Kellems 

Collection Name: 

Catalog ID: CR16279

By Hubbell Wiring Device-Kellems
Collection Name: 
Catalog ID:  CR16279
Locking Devices, Twist-Lock®, Replacement Interiors, For HBL63CM54 63CM65 HBL63CM75, Screw Terminal, Black
  • Pressure screw terminals for secure terminations
  • Thermoset contact carrier is arcing and heat resistance
  • Contact blades are nickel plated brass for corrosion resistance

Standard Product

Add to List

More Options

Where to Buy

Product Details

General

Color Black
Item Type Replacement Interior
Material Thermoplastic
Material - Mounting Hardware Screw Mounting
OEM Brand Name Hubbell Wiring Device-Kellems
Temperature Rating Maximum Continuous: 75° C; Minimum Continuous: -40° C w/o impact
UPC 783585107059

Certifications and Compliance

Industry Standard(s) UL Listed

Logistics

Carton Quantity 10

Resources and Downloads