WBP_CS75IT4_PRODIMAGE
WBP_CS75IT4_PRODIMAGE
play
Marine Electrical Products

Heavy Duty Products, IEC Pin and Sleeve Devices, Marine Grade, Ship to Shore, Cable Set, 100A 125/250V, Pre-Wired, For Boats With Isolation

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

CS75IT5

Heavy Duty Products, IEC Pin and Sleeve Devices, Marine Grade, Ship to Shore, Cable Set, 100A 125/250V, 4-Pole 5-Wire Grounding, Pre-Wired, Yellow, For Boats With Isolation

Standard Product

Product details

General

Application
  • Ship-To-Shore Cables
Color
  • Yellow
Environmental Conditions
Indoor and Outdoor
EU RoHS Indicator
No
Item Type
Molded Male and Female Ends, For Use with Isolation Transformer
Jacket
STOW
Material
Copper
OEM Brand Name
Hubbell Wiring Device-Kellems
Performance
Environmental - Moisture Resistance - IP56 Suitability
UPC
783585502403

Electrical Ratings

Amperage Rating
100 A
Current / Amperage Rating
100 A
Current Rating
100 A
Phase
Three Phase
Voltage Rating
120/208V AC kV
Wattage
20800

Conductor Related

Cord Length
900

Certifications And Compliance

Industry Standard(s)
UL Listed

Resources and downloads