WBP_CW100IT4W_PRODIMAGE
WBP_CW100IT4W_PRODIMAGE
play
Marine Electrical Products

Heavy Duty Products, IEC Pin and Sleeve Devices, Ship to Shore, Cable Set, 100A 125/250V, 4-Wire For Isolation, Pre-Wired Male End Only

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

CW100IT4W

Heavy Duty Products, IEC Pin and Sleeve Devices, Marine Grade, Ship to Shore, Cable Set, 100A 125/250V, 4-Wire For Isolation, Pre-Wired Male End Only, White, For Boats with Cable.

Standard Product

Product details

General

Application
Ship-To-Shore Cables
Color
White
Environmental Conditions
Indoor and Outdoor
EU RoHS Indicator
No
Item Type
Molded Male and Female Ends, For use with Isolation Transformers and Cable Winches
Jacket
STOW
Material
Copper
OEM Brand Name
Hubbell Wiring Device-Kellems
Performance
Environmental - Moisture Resistance - IP56 Suitability
UPC
783585147994

Electrical Ratings

Amperage Rating
100 A
Current / Amperage Rating
100 A
Current Rating
100 A
Phase
Single Phase
Voltage Rating
125/250 VAC
Wattage
25000

Conductor Related

Cord Length
1200

Certifications And Compliance

Industry Standard(s)
UL Listed

Resources and downloads