WBP_HBL26CM11VB_PRODIMAGE
WBP_HBL26CM11VB_PRODIMAGE

Locking Devices, Twist-Lock®, Marine Grade Valise, Male Plug, 30A 125V, 2-Pole 3-Wire Grounding, L5-30P, Screw Terminal, Black

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

HBL26CM11VB

Twist-Lock® Marine Grade Valise® Male Plug, 30A 125V, 2-Pole 3-Wire Grounding, L5,Screw Terminal

  • Powerful cord grips
  • Two Capitive Stainless Steel Assembly Screws
  • Nickel plated brass contacts for corrossion resistance

Corrosion Resistant

Product details

General

Application
  • Extra Heavy Duty Industrial
Color
  • Black
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
EU RoHS Indicator
Contact Manufacturer
Item Type
Valise
Material
Composite
Material - Mounting Hardware
Cord Mounted
Number Of Poles
2-Pole
OEM Brand Name
Hubbell Wiring Device-Kellems
Performance
Environmental - Moisture Resistance - IP20 Suitability
UPC
783585808222

Dimensions

Display Size
Standard Sized

Electrical Ratings

Amperage Rating
30 A
Connectivity
Pressure Terminal Screws
Current / Amperage Rating
30 A
Current Rating
30 A
Phase
Single Phase
Voltage Rating
125 VAC
Voltage Rating Description
125 VAC
Wattage
3750

Conductor Related

Cord Type
All Listed Portables
Number Of Wires
3-Wire Grounding
Wire Size
#12 AWG to #8 AWG

Certifications And Compliance

Industry Standard(s)
UL Listed
Nema Rating
L5-30P

Logistics

Carton Quantity
10