text.skipToContent text.skipToNavigation

HBL61CM03WLED

By Hubbell Wiring Device-Kellems 

Catalog ID: HBL61CM03WLED

By Hubbell Wiring Device-Kellems
Catalog ID:  HBL61CM03WLED
Locking Devices, Twist-Lock®, Marine Grade, Ship to Shore Cableset, 30A 125V, 2-Pole 3-Wire Grounding, L5-30, White, LED Indicators
  • New quick connect with backwards compatibility
  • Bright, durable, LED (green) indicates “power-on”
  • High intensity LED is visible-even in bright sunlight
  • Totally molded design for superior waterproofing and durability

LED Indicator

Add to List

More Options

Where to Buy

Product Details

General

Application Ship-To-Shore Cables
Color White
EU RoHS Indicator No
Environmental Conditions Indoor and Outdoor
Item Type Pre-Wired with Molded Male and Female Ends
Jacket PVC
Material Copper
OEM Brand Name Hubbell Wiring Device-Kellems
Performance Environmental - Moisture Resistance - IP55 Suitability
UPC 783585310879

Electrical Ratings

Amperage Rating 30 A
Current / Amperage Rating 30 A
Current Rating 30 A
Phase Single Phase
Voltage Rating 125 VAC
Wattage 3750

Conductor Related

Cord Length 300

Certifications and Compliance

Industry Standard(s) UL Listed

Resources and Downloads

Installation/Instruction Manual (IOM)

Videos

Marine Electrical Products