WBP_HBL61CM42_PRODIMAGE
WBP_HBL61CM42_PRODIMAGE
play
Hubbell Marine Products
play
Marine Electrical Products

Locking Devices, Twist-Lock®, Marine Grade, Ship to Shore Cableset, 50A 125/250V, 3-Pole 4-Wire Grounding, Non-NEMA, Yellow

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

HBL61CM42

Locking Devices, Twist-Lock®, Marine Grade, Ship to Shore Cableset, 50A 125/250V, 3-Pole 4-Wire Grounding, Non-NEMA, Yellow

  • New quick connect with backwards compatibility
  • Bull ring for strain relief on the terminals
  • Copper crimp barrels for reliable terminations
  • Thermoset contact carrier is arcing and heat resistance

Standard Product

Product details

General

Application
Ship-To-Shore Cables
Color
Yellow
Environmental Conditions
Indoor and Outdoor
EU RoHS Indicator
No
Item Type
Pre-Wired with Molded Male and Female Ends
Jacket
PVC
Material
Copper
OEM Brand Name
Hubbell Wiring Device-Kellems
Performance
Environmental - Moisture Resistance - IP56 Suitability (Boatside)
UPC
783585800400

Electrical Ratings

Amperage Rating
50 A
Current / Amperage Rating
50 A
Current Rating
50 A
Phase
Single Phase
Voltage Rating
125/250 VAC
Wattage
12500

Conductor Related

Cord Length
300

Certifications And Compliance

Industry Standard(s)
UL Listed
Standards - RoHS Compliance Status
CM

Logistics

Carton Quantity
1
Pallet Quantity
30

Resources and downloads

Installation Manuals

Videos

Hubbell Marine Products
Marine Electrical Products