WBP_HBL61CM42WLED_PRODIMAGE
WBP_HBL61CM42WLED_PRODIMAGE
play
Hubbell Marine Products
play
Marine Electrical Products

Locking Devices, Twist-Lock®, Marine Grade, Ship to Shore Cableset, 50A 125/250V, 3-Pole 4-Wire Grounding, Non-NEMA, White, LED Indicators

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

HBL61CM42WLED

Locking Devices, Twist-Lock®, Marine Grade, Ship to Shore Cableset, 50A 125/250V, 3-Pole 4-Wire Grounding, Non-NEMA, White, LED Indicators

  • New quick connect with backwards compatibility
  • Bull ring for added strain relief
  • Bright green LED indicates “Power-On”
  • Exclusive crimp termination for longer life
  • Bright red LED indicates “Incorrect Wiring”
  • Totally molded design for superior waterproofing and durability

LED Indicator

Product details

General

Application
Ship-To-Shore Cables
Color
White
Environmental Conditions
Indoor and Outdoor
EU RoHS Indicator
No
Item Type
Pre-Wired with Molded Male and Female Ends
Jacket
PVC
Material
Copper
OEM Brand Name
Hubbell Wiring Device-Kellems
Performance
Environmental - Moisture Resistance - IP56 Suitability
UPC
783585310763

Electrical Ratings

Amperage Rating
50 A
Current / Amperage Rating
50 A
Current Rating
50 A
Phase
Single Phase
Voltage Rating
125/250 VAC
Wattage
12500

Conductor Related

Cord Length
300

Certifications And Compliance

Industry Standard(s)
UL Listed

Logistics

Carton Quantity
1

Resources and downloads

Installation Manuals

Videos

Hubbell Marine Products
Marine Electrical Products