WBP_HBL61CM43_PRODIMAGE
WBP_HBL61CM43_PRODIMAGE
play
Hubbell Marine Products
play
Marine Electrical Products

Locking Devices, Twist-Lock®, Marine Grade, Ship to Shore Cableset, 50A 125V, 2-Pole 3-Wire Grounding, Non-NEMA, Yellow

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

HBL61CM43

Locking Devices, Twist-Lock®, Marine Grade, Ship to Shore Cableset, 50A 125V, 2-Pole 3-Wire Grounding, Non-NEMA, Yellow

  • New quick connect with backwards compatibility
  • Copper crimp barrels for reliable terminations
  • Nickel plated contacts for corrossion resistance
  • Thermoset contact carrier is arcing and heat resistance

Standard Product

Product details

General

Application
Ship-To-Shore Cables
Color
Yellow
Environmental Conditions
Indoor and Outdoor
EU RoHS Indicator
No
Item Type
Pre-Wired with Molded Male and Female Ends
Jacket
PVC
Material
Copper
OEM Brand Name
Hubbell Wiring Device-Kellems
Performance
Environmental - Moisture Resistance - IP54 Suitability (Boatside)
UPC
783585800448

Electrical Ratings

Amperage Rating
50 A
Current / Amperage Rating
50 A
Current Rating
50 A
Phase
Single Phase
Voltage Rating
125 VAC
Wattage
6250

Conductor Related

Cord Length
300

Certifications And Compliance

Industry Standard(s)
UL Listed

Resources and downloads

Installation Manuals

Videos

Hubbell Marine Products
Marine Electrical Products