text.skipToContent text.skipToNavigation

HBL61CM52

By Hubbell Wiring Device-Kellems 

Catalog ID: HBL61CM52

By Hubbell Wiring Device-Kellems
Catalog ID:  HBL61CM52
Locking Devices, Twist-Lock®, Marine Grade, Ship to Shore Cableset, 50A 125/250V, 3-Pole 4-Wire Grounding, Non-NEMA, Yellow
  • New quick connect with backwards compatibility
  • Bull ring for strain relief on the terminals
  • Copper crimp barrels for reliable terminations
  • Thermoset contact carrier is arcing and heat resistance

Standard Product

Add to List

More Options

Where to Buy

Product Details

General

Application Ship-To-Shore Cables
Color Yellow
EU RoHS Indicator No
Environmental Conditions Indoor and Outdoor
Item Type Pre-Wired with Molded Male and Female Ends
Jacket PVC
Material Copper
OEM Brand Name Hubbell Wiring Device-Kellems
Performance Environmental - Moisture Resistance - IP56 Suitability (Boatside)
UPC 783585800424

Electrical Ratings

Amperage Rating 50 A
Current / Amperage Rating 50 A
Current Rating 50 A
Phase Single Phase
Voltage Rating 125/250 VAC
Wattage 12500

Conductor Related

Cord Length 600

Certifications and Compliance

Industry Standard(s) UL Listed

Resources and Downloads

Installation/Instruction Manual (IOM)

Videos

Marine Electrical Products