text.skipToContent text.skipToNavigation

HBL61CM52LED

By Hubbell Wiring Device-Kellems 

Catalog ID: HBL61CM52LED

By Hubbell Wiring Device-Kellems
Catalog ID:  HBL61CM52LED
Locking Devices, Twist-Lock®, Marine Grade, Ship to Shore Cableset, 50A 125/250V, 3-Pole 4-Wire Grounding, Non-NEMA, Yellow, LED Indicators
  • New quick connect with backwards compatibility
  • Bull ring for added strain relief
  • Bright green LED indicates “Power-On”
  • Exclusive crimp termination for longer life
  • Bright red LED indicates “Incorrect Wiring”
  • Totally molded design for superior waterproofing and durability

LED Indicator

Add to List

More Options

Where to Buy

Product Details

General

Application Ship-To-Shore Cables
Color Yellow
EU RoHS Indicator No
Environmental Conditions Indoor and Outdoor
Item Type Pre-Wired with Molded Male and Female Ends
Jacket PVC
Material Copper
OEM Brand Name Hubbell Wiring Device-Kellems
Performance Environmental - Moisture Resistance - IP56 Suitability
UPC 783585310893

Electrical Ratings

Amperage Rating 50 A
Current / Amperage Rating 50 A
Current Rating 50 A
Phase Single Phase
Voltage Rating 125/250 VAC
Wattage 12500

Conductor Related

Cord Length 600

Certifications and Compliance

Industry Standard(s) UL Listed

Resources and Downloads

Installation/Instruction Manual (IOM)

Videos

Marine Electrical Products